PVW-250-R-SP-0276-711-10Hyd Piston Pump, PVWS-250M07R6001R01SVNMSPA00A0A00A0000000000027671110-product-details

PVW-250-R-SP-0276-711-10Hyd Piston Pump, PVWS-250M07R6001R01SVNMSPA00A0A00A0000000000027671110

HC806172012500W

Model code: PVWS-250M07R6001R01SVNMSPA00A0A00A0000000000027671110


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement250250 ccm/rev
Basic StandardMMetric
MOUNTING FLANGE07ISO3019/2-200B4HW
Rotation directionRClockwise
Max displacement set6Fix mech stop ring sides A & B
Thru drive options00None
Main port1SAE port metric bolts
Main drive shaft end01ISO Straight Key
Drive shaft seal configSSingle shaft seal
Seal materialVFKM
Yoke position indicatorNContactless 4…20mA Position Sensor
Surface coatingMPainted marine color
Control typeSPProportional valve
Disp adj optionsACETOP 3 interface (no valve)
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneASingle Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control.
Additional functions0None / not applicable
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power control000None/ n/a (depend. on control)
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustmentNNNNper Data Specified in CA Table No
Special featureNNNper Data Specified in SF Table No
DESIGN NUMBER10Per data spec. in D. table 10
BrandDANFOSSDanfoss
IPM FRAME SIZEPVW-250PVW-250cc Pump
Model Code 1PVWS-250M07R6001R01SVNMSPA00A0
Model Code 2A00A0000000000027671110
Sub brandHYDROKRAFTHydrokraft