PVW-360-R-DP-0392-580-14Rear Hyd. Pump, PVWR-360M07R0PP1R02SVVADPJ00A5J00A5017600000039258014-product-details

PVW-360-R-DP-0392-580-14Rear Hyd. Pump, PVWR-360M07R0PP1R02SVVADPJ00A5J00A5017600000039258014

HC806172057012

Model code: PVWR-360M07R0PP1R02SVVADPJ00A5J00A5017600000039258014


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationRRear unit
Displacement360360 ccm/rev
Basic standardMMetric
Mounting flange07ISO3019/2-200B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive optionsPPPilot pump 8cc +pilot pump 8cc
Main port1SAE port metric bolts
Main drive shaft end02ISO Spline
Drive shaft seal configSSingle shaft seal
Seal materialVFKM
Yoke position indicatorVVisual indicator
Surface coatingAPrimer jet black RAL 9005
Control typeDPDisplacement adjustment proportional to pilot pressure
Disp adj optionsJProp. Relief Valve ( single side operation only )
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneASingle Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control.
Additional functions5Pressure and Power limiter override
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power controlNNNkW at 1500 ppm
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustmentNNNNper Data Specified in CA Table No
Special featureNNNper Data Specified in SF Table No
Design number14Per data spec. in D. table 14
Additional functions5Pressure and Power limiter override
Basic standardMMetric
BrandDANFOSSDanfoss
ConfigurationRRear unit
Control typeDPDisplacement adjustment proportional to pilot pressure
Control voltage0Not applicable
Customer adjustmentNNNNper Data Specified in CA Table No
Design number14Per data spec. in D. table 14
Disp adj optionsJProp. Relief Valve ( single side operation only )
Displacement360360 ccm/rev
Drive shaft seal configSSingle shaft seal
Electric motor type0Not applicable
Electronic amplifier00No amplifier card / n/a
IPM FRAME SIZEPVW-360PVW-360cc Pump
Main drive shaft end02ISO Spline
Main port1SAE port metric bolts
Max displacement set0Max disp adj screw
Model Code 1PVWR-360M07R0PP1R02SVVADPJ00A5
Model Code 2J00A5017600000039258014
Mounting flange07ISO3019/2-200B4HW
Pilot oil filter0None
Position monitoring0Not applicable
Power controlNNNkW at 1500 ppm
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
PumpPOpen loop pump
Rotation directionRClockwise
Seal materialVFKM
SeriesWW-series
Special featureNNNper Data Specified in SF Table No
Sub brandHYDROKRAFTHydrokraft
Surface coatingAPrimer jet black RAL 9005
Thru drive optionsPPPilot pump 8cc +pilot pump 8cc
V-valve_pilot oil sup0No venting valve
Yoke displacement zoneASingle Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control.
Yoke position indicatorVVisual indicator