PVW-250-R-SP-0000-639-12MAN Pump w/o V, PVWS-250M07R0001R05SVNMSPA00C0A00C0000000000000063912-product-details

PVW-250-R-SP-0000-639-12MAN Pump w/o V, PVWS-250M07R0001R05SVNMSPA00C0A00C0000000000000063912

HC806172250000W

Model code: PVWS-250M07R0001R05SVNMSPA00C0A00C0000000000000063912


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement250250 ccm/rev
Basic standardMMetric
MOUNTING FLANGE07ISO3019/2-200B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options00None
Main port1SAE port metric bolts
Main drive shaft end05ISO special splines
Seal materialVFKM
Yoke position indicatorNContactless 4…20mA Position Sensor
Surface coatingMPainted marine color
Control typeSPProportional valve
Disp adj optionsACETOP 3 interface (no valve)
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneCOver center
Additional functions0None / not applicable
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power control000None/ n/a (depend. on control)
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special featureNNNper Data Specified in SF Table No
Design number12Per data spec. in D. table 12
BrandDANFOSSDanfoss
IPM FRAME SIZEPVW-250PVW-250cc Pump
Model Code 1PVWS-250M07R0001R05SVNMSPA00C0
Model Code 2A00C0000000000000063912
Sub brandHYDROKRAFTHydrokraft