Product specifications
Characteristic | Value |
|---|---|
| Pump | Open loop pump |
| Series | W-series |
| Configuration | Single unit |
| Displacement | 500 ccm/rev |
| Basic Standard | Metric |
| Mounting Flange | ISO3019/2-250B4HW |
| Rotation direction | Counter-clockwise |
| Max displacement set | Max disp adj screw |
| Thru drive options | None |
| Main port | SAE port metric bolts |
| Main drive shaft end | ISO Spline |
| Drive shaft seal config | Single shaft seal |
| Seal material | FKM |
| Yoke position indicator | Visual indicator |
| Surface coating | Primer jet black RAL 9005 |
| Control type | Displacement adjustment proportional to pilot pressure |
| Disp adj options | CETOP 5 Axis Pro OBE valve with Flow Control |
| Electronic amplifier | No amplifier card / n/a |
| Yoke displacement zone | Single Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control. |
| Additional functions | Pressure and Power limiter override |
| Pressure control options | Inc Pilot Relief Valve and Remote Port for SP |
| Power control | kW at 1500 ppm |
| Pilot oil filter | None |
| V-valve_pilot oil sup | No venting valve |
| Position monitoring | Not applicable |
| Electric motor type | Not applicable |
| Control voltage | Not applicable |
| Customer adjustment | per Data Specified in CA Table No |
| Special feature | None |
| Design number | Per data spec. in D. table 11 |
| Brand | Danfoss |
| Product height in | 20.710 |
| Product height mm | 526.034 |
| Product length in | 26.730 |
| Product length mm | 678.942 |
| Product width in | 18.820 |
| Product width mm | 478.028 |
| Sub brand | Hydrokraft |