Danfoss Hydrokraft W Series Transmission Pumps HC806186006002 (RIGHT)

PVW-500-R-LR-0000-000-15Hyd Piston Pump, PVWS500M08R0001R01SK0ALR000A2F

HC806182000914

Model code: PVWS500M08R0001R01SK0ALR000A2F


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement500500 ccm/rev
Basic standardMMetric
MOUNTING FLANGE08ISO3019/2-250B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options00None
Main port1SAE port metric bolts
Main drive shaft end01ISO Straight Key
Seal materialKFKM with HP lubrication
Yoke position indicator0No position indicator
Surface coatingAPrimer jet black RAL 9005
Control typeLRPower control
Disp adj options0Not applicable
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneASingle Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control.
Additional functions2Pressure Limiter Override (LR)
Pressure control optionsFRemote port
Power controlNNNkW at 1500 ppm
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special feature000None
Design number15Per data spec. in D. table 15
BrandDANFOSSDanfoss
IPM FRAME SIZEPVW-500PVW-500cc Pump
Model Code 1PVWS500M08R0001R01SK0ALR000A2F
Product height in20.710
Product height mm526.034
Product length in26.730
Product length mm678.942
Product width in18.820
Product width mm478.028
Sub brandHYDROKRAFTHydrokraft