Product specifications
Characteristic | Value |
---|---|
Additional functions | Load sensing |
Basic Data Text Template | PVWF-500M08R00J1R02SKVADF00A1K000000000000067315 |
Basic Standard | Metric |
Brand | Danfoss |
Configuration | Front unit |
Control type | Pressure compensator |
Control voltage | Not applicable |
Customer adjustment | None |
Design number | per data spec. in D. table 15 |
Disp adj options | Not applicable |
Displacement | 500 ccm/rev |
Displacement type | Variable |
Drive Shaft Seal Config | Single shaft seal |
Electric motor type | Not applicable |
Electronic amplifier | No amplifier card / n/a |
IPM FRAME SIZE | PVW-500cc Pump |
Main drive shaft end | ISO Spline |
Main port | SAE Port Metric Bolts |
Main port orientation | Radial (side ports) |
Max displacement set | Max Disp Adj Screw |
Model Code 1 | PVWF-500M08R00J1R02SKVADF |
Model Code 2 | 00A1K000000000000067315 |
Model code | PVWF-500M08R00J1R02SKVADF000A1 |
Mounting Flange | ISO3019/2-250B4HW |
Pilot oil filter | None |
Position monitoring | Not applicable |
Power control | None/ n/a (depend. on control) |
Pressure control options | Prop.relief valve & elec. card |
Pump | Open loop pump |
Rotation direction | Clockwise |
Seal material | FKM with HP lubrication |
Series | W-Series |
Special feature | Per data spec.in SF table no. |
Sub brand | Hydrokraft |
Surface coating | Primer jet black RAL 9005 |
Thru drive options | ISO 250B4 |
V-valve_pilot oil sup | No venting valve |
Yoke displacement zone | Single s.(dep. on control typ) |
Yoke position indicator | Visual indicator |