PVW-500-R-LR-0447-000-15Rear Hyd Pump, PVWR-500M08R0001R02SKVALR000A2000A2S3150100H044700015-product-details

PVW-500-R-LR-0447-000-15Rear Hyd Pump, PVWR-500M08R0001R02SKVALR000A2000A2S3150100H044700015

HC806182003101

Model code: PVWR-500M08R0001R02SKVALR000A2000A2S3150100H044700015


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationRRear unit
Displacement500500 ccm/rev
Basic standardMMetric
MOUNTING FLANGE08ISO3019/2-250B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options00None
Main port1SAE port metric bolts
Main drive shaft end02ISO Spline
Seal materialKFKM with HP lubrication
Yoke position indicatorVVisual indicator
Surface coatingAPrimer jet black RAL 9005
Control typeLRPower control
Disp adj options0Not applicable
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneASingle Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control.
Additional functions2Pressure Limiter Override (LR)
Pressure control optionsSSlow upstroke screw adjustment
Power controlNNNkW at 1500 ppm
Pilot oil filter0None
V-valve_pilot oil sup1Solenoid valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltageH24 V DC
Customer adjustmentNNNNper Data Specified in CA Table No
Special feature000None
Design number15Per data spec. in D. table 15
BrandDANFOSSDanfoss
IPM FRAME SIZEPVW-500PVW-500cc Pump
Model Code 1PVWR-500M08R0001R02SKVALR000A2
Model Code 2000A2S3150100H044700015
Sub brandHYDROKRAFTHydrokraft