PVW-500-R-SP-0000-421-10MAN Hyd. Pump, PVWS-500M09R0001R05SVNMSPA00C0C00C0000000000000042110-product-details

PVW-500-R-SP-0000-421-10MAN Hyd. Pump, PVWS-500M09R0001R05SVNMSPA00C0C00C0000000000000042110

HC806182050001U

Model code: PVWS-500M09R0001R05SVNMSPA00C0C00C0000000000000042110


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement500500 ccm/rev
Basic standardMMetric
MOUNTING FLANGE09Special 8-bolt flange
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options00None
Main port1SAE port metric bolts
Main drive shaft end05ISO special splines
Seal materialVFKM
Yoke position indicatorNContactless 4…20mA Position Sensor
Surface coatingMPainted marine color
Control typeSPProportional valve
Disp adj optionsACETOP 3 interface (no valve)
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneCOver center
Additional functions0None / not applicable
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power control000None/ n/a (depend. on control)
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special featureNNNper Data Specified in SF Table No
Design number10Per data spec. in D. table 10
BrandDANFOSSDanfoss
IPM FRAME SIZEPVW-500PVW-500cc Pump
Model Code 1PVWS-500M09R0001R05SVNMSPA00C0
Model Code 2C00C0000000000000042110
Sub brandHYDROKRAFTHydrokraft