PVW-500-L-SP-0279-424-10MAN Hyd. Pump, PVWS-500M09L6001R05SVNMSPA00C0A00C0000000000027942410-product-details

PVW-500-L-SP-0279-424-10MAN Hyd. Pump, PVWS-500M09L6001R05SVNMSPA00C0A00C0000000000027942410

HC806182058551U

Model code: PVWS-500M09L6001R05SVNMSPA00C0A00C0000000000027942410


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement500500 ccm/rev
Basic standardMMetric
Mounting flange09Special 8-bolt flange
Rotation directionLCounter-clockwise
Max displacement set6Fix mech stop ring sides A & B
Thru drive options00None
Main port1SAE port metric bolts
Main drive shaft end05ISO special splines
Drive shaft seal configSSingle shaft seal
Seal materialVFKM
Yoke position indicatorNContactless 4…20mA Position Sensor
Surface coatingMPainted marine color
Control typeSPProportional valve
Disp adj optionsACETOP 3 interface (no valve)
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneCOver center
Additional functions0None / not applicable
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power control000None/ n/a (depend. on control)
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustmentNNNNper Data Specified in CA Table No
Special featureNNNper Data Specified in SF Table No
Design number10Per data spec. in D. table 10
Additional functions0None / not applicable
Basic standardMMetric
BrandDANFOSSDanfoss
ConfigurationSSingle unit
Control typeSPProportional valve
Control voltage0Not applicable
Customer adjustmentNNNNper Data Specified in CA Table No
Design number10Per data spec. in D. table 10
Disp adj optionsACETOP 3 interface (no valve)
Displacement500500 ccm/rev
Drive shaft seal configSSingle shaft seal
Electric motor type0Not applicable
Electronic amplifier00No amplifier card / n/a
IPM FRAME SIZEPVW-500PVW-500cc Pump
Main drive shaft end05ISO special splines
Main port1SAE port metric bolts
Max displacement set6Fix mech stop ring sides A & B
Model Code 1PVWS-500M09L6001R05SVNMSPA00C0
Model Code 2A00C0000000000027942410
Mounting flange09Special 8-bolt flange
Pilot oil filter0None
Position monitoring0Not applicable
Power control000None/ n/a (depend. on control)
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
PumpPOpen loop pump
Rotation directionLCounter-clockwise
Seal materialVFKM
SeriesWW-series
Special featureNNNper Data Specified in SF Table No
Sub brandHYDROKRAFTHydrokraft
Surface coatingMPainted marine color
Thru drive options00None
V-valve_pilot oil sup0No venting valve
Yoke displacement zoneCOver center
Yoke position indicatorNContactless 4…20mA Position Sensor