Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | W-Series | |
| Configuration | Combination unit | |
| Brand | Danfoss | |
| Configuration | Combination unit | |
| Control type 1 | Power control | |
| Control type 2 | Power control | |
| Series | W-Series | |
| Size 1 | 250 ccm/rev | |
| Size 2 | 130 ccm/rev | |
| Sub brand | Hydrokraft | |
| Type | Open loop pump |
