Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | W-Series | |
| Configuration | Combination unit | |
| Brand | DANFOSS | Danfoss |
| Control type 1 | Proportional valve | |
| Control type 2 | Pressure compensator | |
| Model Code 1 | PVWC360SP180DF0000000000HC8161 | |
| Product height in | 23.070 | |
| Product height mm | 585.978 | |
| Product length in | 42.008 | |
| Product length mm | 1067.003 | |
| Product width in | 18.860 | |
| Product width mm | 479.044 | |
| Size 1 | 360 ccm/rev | |
| Size 2 | 130 ccm/rev | |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Type | Open loop pump |
