Product specifications
Characteristic | Value |
|---|---|
| Series | W-Series |
| Configuration | Combination unit |
| Brand | Danfoss |
| Control type 1 | Pressure compensator |
| Control type 2 | Pressure compensator |
| Size 1 | 750 ccm/rev |
| Size 2 | 750 ccm/rev |
| Sub brand | Hydrokraft |
| Type | Open loop pump |