
X series 10 design pumps
Hydrokraft™ X series 10 design open-circuit axial piston pumps are available with displacements from 66 cm3 to 250 cm3 [4.1 in3 to 15.3 in3] for continuous pressures up to 350 bar [5,000 psi]. Designed for the optimal control of unique industrial applications, their perpendicular control mechanisms enable short tandem combinations, and they feature a swashplate design and oversized shafts and bearings for reliable operation and long life.
Features and benefits
- Rated for up to 1,800 rpm with even higher speeds possible
- Rotating and pressure-loaded parts are pressure balanced
- Through-drive enables multiple pump installations from a single shaft
- Multiple pump combinations are also available
- Integrated pilot pump, filter, and pressure-relief valves available
- Modular design to support a wide range of applications
- Fast response
Specifications
- Ambient temp –20°C to 50°C [-4°F to 122°F]
- Rated pressure (100% duty cycle) 350 bar [5,075 psi]
- Hydraulic fluid temp -25°C to 90°C [-13°F to 194°F]
Applications
- Test rigs and simulators
- Marine
- Offshore
- Materials handling and recycling
- Timber machinery
- Chemical industry
- Pulp and paper
- Sugar mills
- Tunnel boring
- Power generation
- Primary metals including steelworks, forging, and extruding