
X series 15 design pumps
For unique industrial applications requiring continuous pressures up to 350 bar [5,000 psi], X series 15 design open-circuit axial piston pumps support many optimized control options. They are available with displacements between 66 cm3 and 250 cm3 [4 in3 and 15.2 in3], and their perpendicular control mechanisms enable short tandem combinations.
Features and benefits
- Rated for up to 1,800 rpm with even higher speeds possible
- Rotating and pressure-loaded parts are pressure balanced
- Through-drive enables multiple pump installations from a single shaft
- Multiple pump combinations are also available
- Integrated pilot pump, filter, and pressure-relief valves available
- Modular design to support a wide range of applications
- Fast response
Specifications
- Ambient temp –20°C to 50°C [-4°F to 122°F]
- Rated pressure (100% duty cycle) 350 bar [5,075 psi]
- Hydraulic fluid temp -25°C to 90°C [-13°F to 194°F]
Applications
- Test rigs and simulators
- Marine
- Offshore
- Materials handling and recycling
- Timber machinery
- Chemical industry
- Pulp and paper
- Sugar mills
- Tunnel boring
- Power generation
- Primary metals including steelworks, forging, and extruding