Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Legacy vane pumps
02-322033-5
45VPF 195 A A 02 A NA 21 L
02-322033-5
Tools
Add to comparison
Add to comparison
02-322033-5
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
9.330
Product height mm
236.982
Product length in
11.260
Product length mm
286.004
Product width in
8.380
Product width mm
212.852