35VPF 135 A A 02 B VB21R
02-328279-2
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product length in | 10.920 |
| Product length mm | 277.368 |
| Product width in | 8.380 |
| Product width mm | 212.852 |