Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Legacy vane pumps
02-335811
25VPFT-050/F3-V20R-1S9S BOTH LEFT HAND
02-335811
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-335811
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
5.690
Product height mm
144.526
Product length in
11.650
Product length mm
295.910
Product width in
6.880
Product width mm
174.752