Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Legacy vane pumps
02-340346-2
3525VPF 135 025 A A 02 B VBB 21R
02-340346-2
Tools
Add to comparison
Add to comparison
02-340346-2
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
8.430
Product height mm
214.122
Product length in
14.065
Product length mm
357.251
Product width in
8.380
Product width mm
212.852