Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Legacy vane pumps
02-346504-5
4545VPF 195 195 A A 02 A NAA 21L
02-346504-5
Where to buy
Export PDF
Tools
Add to comparison
02-346504-5
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
9.840
Product height mm
249.936
Product length in
22.310
Product length mm
566.674
Product width in
10.490
Product width mm
266.446