Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Legacy vane pumps
02-347717-5
2525VPF 080 080 A C 06 C VAA 22L
02-347717-5
Where to buy
Export PDF
Tools
Add to comparison
02-347717-5
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
7.250
Product height mm
184.150
Product length in
17.200
Product length mm
436.880
Product width in
7.000
Product width mm
177.800