Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Legacy vane pumps
02-465710
25VPF-050-B-C-06-B-V-B-2 1-L
02-465710
Where to buy
Export PDF
Tools
Add to comparison
02-465710
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
5.500
Product height mm
139.700
Product length in
9.450
Product length mm
240.030
Product width in
6.880
Product width mm
174.752