Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| DESIGN CODE | DESIGN NUMBER |
| INDIAN MODIFICATION | INDIAN MODIFICATION #148 |
| IPM FRAME SIZE | V100 Single Pump |
| Model Code 1 | V114-25-1A-10-S203-IN148 |
| MOUNTING TYPE | FOOT MOUNTING |
| OUTLET COVER PORT ORIENTATION | OPPOSITE TO INLET PORT |
| Product height mm | 134.874 |
| Product length in | 5.830 |
| Product length mm | 148.082 |
| Product width in | 6.000 |
| Product width mm | 152.400 |
| RING CAPACITY | 2.5 GPM |
| Series | SERIES DESIGNATION |
| SHAFT ROTATION | RH CW ROTATION VIEWED FROM SHAFT END |
| SHAFT TYPE | STRAIGHT KEYED |
| SPECIAL S NUMBER | SPECIAL S NUMBER S203 |
| VANE TYPE | VANE PUMP |
