Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN CODE | 10 | DESIGN NUMBER |
| IPM FRAME SIZE | SQUARE V200 | V200 Single Pump |
| Model Code 1 | V114-35-1C-10-S203-IN148 | |
| Product height mm | 134.874 | |
| Product length in | 5.830 | |
| Product length mm | 148.082 | |
| Product width in | 6.000 | |
| Product width mm | 152.400 |
