Product specifications
Characteristic | Value | Description |
|---|---|---|
| IPM FRAME SIZE | SQUARE V200 | V200 Single Pump |
| Model Code 1 | V214-2-1C-12-S214-INB | |
| Product height mm | 134.874 | |
| Product length in | 7.620 | |
| Product length mm | 193.548 | |
| Product width in | 6.000 | |
| Product width mm | 152.400 |
