Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| DESIGN CODE | DESIGN NUMBER |
| IPM FRAME SIZE | V200 Single Pump |
| Model Code 1 | V214-5-1C-12-S214-INB |
| Mounting type | FOOT MOUNTING THREADED PORTS |
| OUTLET COVER PORT ORIENTATION | INLINE WITH INLET PORT |
| PORT THREAD | BSP THREAD PORTS |
| Product height mm | 134.874 |
| Product length in | 7.620 |
| Product length mm | 193.548 |
| Product width in | 6.000 |
| Product width mm | 152.400 |
| Ring Capacity | 5 GPM |
| Series | SERIES DESIGNATION |
| Shaft Rotation | RH CW ROTATION VIEWED FROM SHAFT END |
| Shaft Type | STRAIGHT KEYED |
| SPECIAL S NUMBER | SPECIAL S NUMBER 214 |
| VANE TYPE | VANE PUMP |
