Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| DESIGN CODE | DESIGN NUMBER |
| IPM FRAME SIZE | V200 Single Pump |
| Model Code 1 | V210-8W-1B-12-S214-INB |
| Mounting type | FLANGE MOUNTING THREADED PORTS |
| OUTLET COVER PORT ORIENTATION | 90°CCW FROM INLET PORT |
| PORT THREAD | BSP THREAD PORTS |
| Product height mm | 129.794 |
| Product length in | 7.880 |
| Product length mm | 200.152 |
| Product width in | 4.590 |
| Product width mm | 116.586 |
| Ring capacity | 8 GPM |
| Series | SERIES DESIGNATION |
| Shaft rotation | RH CW ROTATION VIEWED FROM SHAFT END |
| Shaft type | STRAIGHT KEYED |
| SPECIAL S NUMBER | SPECIAL S NUMBER 214 |
| VANE TYPE | VANE PUMP |
