Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN CODE | 12 | DESIGN NUMBER |
| IPM FRAME SIZE | SQUARE V200 | V200 Single Pump |
| Model Code 1 | V210-11W-1D-12-S214-LH-I NB | |
| MOUNTING TYPE | 10 | FLANGE MOUNTING THREADED PORTS |
| OUTLET COVER PORT ORIENTATION | D | 90° CW FROM INLET PORT |
| PORT THREAD | INB | BSP THREAD PORTS |
| Product height mm | 129.794 | |
| Product length in | 8.060 | |
| Product length mm | 204.724 | |
| Product width in | 4.590 | |
| Product width mm | 116.586 | |
| Ring capacity | 11W | 11 GPM |
| Series | 2 | SERIES DESIGNATION |
| Shaft rotation | LH | LH CCW ROTATION VIEWED FROM SHAFT END |
| Shaft type | 1 | STRAIGHT KEYED |
| SPECIAL S NUMBER | S214 | SPECIAL S NUMBER 214 |
| VANE TYPE | V | VANE PUMP |
