Product specifications
Characteristic | Value | Description |
|---|---|---|
| IPM FRAME SIZE | SQUARE V200 | V200 Single Pump |
| Model Code 1 | V2230-8W-2-1CC-20-S214-I NB | |
| Product height mm | 146.050 | |
| Product length in | 11.280 | |
| Product length mm | 286.512 | |
| Product width in | 5.750 | |
| Product width mm | 146.050 |
