Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Legacy vane pumps
385898-R
VTM42 60 75 20 MER1 15
385898-R
Where to buy
Export PDF
Tools
Add to comparison
385898-R
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
4.585
Product height mm
116.459
Product length in
7.170
Product length mm
182.118
Product width in
5.120
Product width mm
130.048