Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| DESIGN CODE | DESIGN NUMBER |
| INDIAN MODIFICATION | INDIAN MODIFICATION #148 |
| IPM FRAME SIZE | V100 Single Pump |
| Model Code 1 | V110-35-67B-10-S203-IN14 8 |
| Mounting type | FLANGE MOUNTING |
| OUTLET COVER PORT ORIENTATION | 90°CCW FROM INLET PORT |
| Product height in | 5.120 |
| Product height mm | 130.048 |
| Product length in | 5.830 |
| Product length mm | 148.082 |
| Product width in | 3.750 |
| Product width mm | 95.250 |
| Ring capacity | 3.5 GPM |
| Series | SERIES DESIGNATION |
| Shaft rotation | RH CW ROTATION VIEWED FROM SHAFT END |
| Shaft type | TAPER SHAFT WITH WOODRUFF KEY & THREADED END |
| SPECIAL S NUMBER | SPECIAL S NUMBER S203 |
| VANE TYPE | VANE PUMP |
