Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN CODE | 10 | DESIGN NUMBER |
| INDIAN MODIFICATION | IN148 | INDIAN MODIFICATION #148 |
| IPM FRAME SIZE | SQUARE V100 | V100 Single Pump |
| Model Code 1 | V110-35-67B-10-S203-LH-I N148 | |
| MOUNTING TYPE | 10 | FLANGE MOUNTING |
| OUTLET COVER PORT ORIENTATION | B | 90°CCW FROM INLET PORT |
| Product height in | 5.120 | |
| Product height mm | 130.048 | |
| Product length in | 5.830 | |
| Product length mm | 148.082 | |
| Product width in | 3.750 | |
| Product width mm | 95.250 | |
| Ring capacity | 35 | 3.5 GPM |
| Series | 1 | SERIES DESIGNATION |
| Shaft rotation | LH | LH CCW ROTATION VIEWED FROM SHAFT END |
| Shaft type | 67 | TAPER SHAFT WITH WOODRUFF KEY & THREADED END |
| SPECIAL S NUMBER | S203 | SPECIAL S NUMBER S203 |
| VANE TYPE | V | VANE PUMP |
