Vickers by Danfoss V10 and V20 Series Vane Pumps V20101F13S2S112 (RIGHT)

V210 8W 67C 12 S214, V210 8W 67C 12 S214

6049143-001

Model code: V210 8W 67C 12 S214


Tools

Product specifications

Characteristic
Value
DESIGN CODEDESIGN NUMBER
IPM FRAME SIZEV200 Single Pump
Model Code 1V210 8W 67C 12 S214
MOUNTING TYPEFLANGE MOUNTING THREADED PORTS
OUTLET COVER PORT ORIENTATIONGENERIC
Product height in4.880
Product height mm123.952
Product length in4.970
Product length mm126.238
Product width in4.180
Product width mm106.172
RING CAPACITY8 GPM
SeriesSERIES DESIGNATION
SHAFT ROTATIONRH CW ROTATION VIEWED FROM SHAFT END
SHAFT TYPESHAFT#67
SPECIAL S NUMBERSPECIAL S NUMBER 214
VANE TYPEVANE PUMP