Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
Legacy vane pumps
877144
HOUSING, 4545VPF
877144
Tools
Add to comparison
Add to comparison
877144
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
11.340
Product height mm
288.036
Product length in
10.800
Product length mm
274.320
Product width in
7.870
Product width mm
199.898