Square vane pumps
Used in small industrial or mobile machines as primary pumps or in complex systems as pilot or auxiliary pumps, balanced vane pumps, like our V10 and V20 square vane pumps, are fixed-displacement pumps with hydraulically balanced rotors. V10 and V20 single pumps have displacements up to 42.5 cm3 [2.59 in3], while V2010 double pumps have capacities up to 49 l/min [13 US gal/min] and 26 l/min [7 US gal/min] for their shaft-end and cover-end pumps, respectively. V2020 double pumps have capacities up to 49 l/min [13 US gal/min] and 42 l/min [11 US gal/min] for their shaft-end and cover-end pumps, respectively.

High-pressure square vane pumps
The Vickers® by Danfoss high pressure square vane pump series delivers durable, high‑performance output in flexible single and double configurations. With fixed‑displacement capacities covering the full range of V10 and V20 series pumps, the pressure balanced vane design reduces flow pulsations and noise while extending pump life and improving serviceability. Double pump configurations allow a single power source to drive two separate hydraulic systems or combine output for higher flow. In addition, optional integrated valves help to simplify system design and installation. Compatible with oil and synthetic fire‑resistant fluids, the series offers versatile mounting and efficient power use for modern hydraulic systems.

Square vane pump parts and accessories
Danfoss Square vane pump parts and accessories deliver OEM‑grade precision, durability, and hydraulic balance to maintain peak pump performance. Engineered with proven materials and exact tolerances, genuine components ensure reliable operation, long service life, and reduced downtime across demanding applications.