Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | V | VANE PUMP |
| Series | 2020 | DOUBLE SQUARE VANE PUMP |
| MOUNTING TYPE | 1 | 2 BOLT FLANGE SAE-B SIZE |
| INLET PORT TYPE | F | 4 BOLT FLANGE |
| RING CAPACITY COVER SIDE | 7 | 7 GPM |
| RING CAPACITY SHAFT END | 11 | 11 GPM |
| OUTLET PORT TYPE SHAFT END | B | G .750 BSPF THREAD |
| SHAFT TYPE | 1 | 3/16 SQUARE KEY, MAJOR DIA-.875, EXTENSION-2.31 |
| OUTLETCOVER PORT ORIENTATION | AA | OUTLET#2: OPPOSITE TO INLET PORT, OUTLET#1:OPPOSITE TO INLET PORT |
| OUTLET PORT TYPE COVER SIDE | B | COVER STANDARD-G3/4 BSP |
| DESIGN CODE | 30 | 30-DESIGN CODE |
| SHAFT ROTATION | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | SQUARE V2020 | V2020 Double Pump |
| Model Code 1 | V2020 1F11B7B 1AA 30 | |
| Product height in | 5.320 | |
| Product height mm | 135.128 | |
| Product length in | 11.350 | |
| Product length mm | 288.290 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |
