Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| PUMP TYPE | V | VANE PUMP |
| Series | 20 | SERIES DESIGNATION |
| Cover type | NF | FLOW CONTROL VALVE COVER INTERNAL DRAIN |
| MOUNTING TYPE | 1 | 2 BOLT FLANGE SAE-A SIZE |
| INLET PORT TYPE | P | 1.25" NPT THREAD |
| RING CAPACITY | 9 | 9 GPM |
| OUTLET PORT TYPE | T | PRIMARY PORT .750-16 THREADED,SECONDARY PORT-.875-14 THREADED, TANK- .750-16 THREADED |
| SHAFT SEAL AND BEARING | - | SINGLE LIP SEAL&SEALED BEARING |
| Shaft type | 138 | 11TEETH 16/32 MAJOR DIA 0.748 EXTENSION-0.915 |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | SQUARE V20 | V20 Single Pump |
| Model Code 1 | V20NF 1P9T 138C5O 22 045 LH | |
| Product height in | 4.790 | |
| Product height mm | 121.666 | |
| Product length in | 8.120 | |
| Product length mm | 206.248 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 |