V20101F6B4B1AA12, V20101F6B4B1AA12-product-details

V20101F6B4B1AA12, V20101F6B4B1AA12

02-306319-AA

Model code: V20101F6B4B1AA12


Tools

Product specifications

Characteristic
Value
Description
PUMP TYPEVVANE PUMP
Series2010DOUBLE SQUARE PUMP
MOUNTING TYPE12 BOLT FLANGE SAE-B SIZE
INLET PORT TYPEF4 BOLT FLANGE
RING CAPACITY COVER SIDE44 GPM
RING CAPACITY SHAFT END66 GPM
OUTLET PORT TYPE SHAFT ENDBG .750 BSPF THREAD
SHAFT TYPE13/16 SQUARE KEY,MAJOR DIA-.875, EXTENSION-2.31
OUTLETCOVER PORT ORIENTATIONAAOUTLET#2: 135 ° CCW FROM INLET PORT , OUTLET#1:OPPOSITE FROM INLET PORT
OUTLET PORT TYPE COVER SIDEBG1/2 BSP THREAD
DESIGN CODE1212-DESIGN CODE
SHAFT ROTATIONRRH CW ROTATION VIEWED FROM SHAFT END
IPM FRAME SIZESQUARE V2010V2010 Double Pump
Model Code 1V20101F6B4B1AA12