Product specifications
Characteristic | Value | Description |
|---|---|---|
| Seal type | A | NBR seals |
| Cover type | N | Flow control with internal drain cover with relief valve |
| IPM FRAME SIZE | SQUARE V20 HP | V20 HP Single Pump |
| Inlet port type | S | 1.625-12 UN-2B SAE O-ring port (SAE#20) |
| Ring capacity | 11 | 11 GPM |
| Outlet port type | D | Pressure port-.750-16 UN-2B, tank port-.750-16 UN-2B |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft type | 039 | Involute splined 13t 16/32 pitch, major dia-.858", length- 1.67", shaft #39 |
| Flow rate thru orifice cover | 07 | 7 GPM |
| Shaft rotation | R | RH CW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| Model Code 1 | V20HN06S11DB039C07JAR000AZ31 | |
| Mounting flange type | 06 | 2 bolt flange SAE-B size |
| Outlet port orientation | C | Inline with inlet port ( viewed from cover end) |
| Paint type | A | Standard black per 504H0335 |
| Pressure setting | J | 2250 PSI |
| Pressure type | H | High pressure |
| Product type | V20 | V20 single square vane pump |
