Product specifications
Characteristic | Value | Description |
|---|---|---|
| Seal type | A | NBR seals |
| Cover type | S | Standard cover |
| IPM FRAME SIZE | SQUARE V10 HP | V10 HP Single Pump |
| Inlet Port Type | W | 1" port 4 bolt flange |
| Ring Capacity | 06 | 6 GPM |
| Outlet Port Type | W | 1/2” port 4 bolt flange |
| Shaft Seal And Bearing | B | Single lip seal and sealed bearing |
| Shaft type | 001 | Straight keyed dia 19.1[.750];keyway 4.78 x 28.6[.188 x 1.125],shaft#1 |
| Flow rate thru orifice cover | 00 | No flow control |
| Shaft rotation | R | RH CW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| Model Code 1 | V10HS01W06WB001C00ZAR000AZ31 | |
| Mounting Flange Type | 01 | 2 bolt flange SAE-A size |
| Outlet port orientation | C | Inline with inlet port ( viewed from cover end) |
| Paint type | A | Standard black per 504H0335 |
| Pressure setting | Z | No pressure setting |
| Pressure Type | H | High pressure |
| Product type | V10 | V10 single square vane pump |
