Product specifications
Characteristic | Value | Description |
|---|---|---|
| Seal type | A | NBR Seals |
| PUMP TYPE | V | VANE PUMP |
| Series | 10H | High Pressure |
| Cover type | - | STANDARD COVER |
| MOUNTING TYPE | 1 | 2 BOLT FLANGE SAE-A SIZE |
| INLET PORT TYPE | P | 1" NPT THREAD |
| RING CAPACITY | 7 | 7 GPM |
| OUTLET PORT TYPE | P | COVER STANDARD - .500 NPT THREAD, F COVER- PRESSURE PORT-.750-16 UN-2B ,TANK PORT -.500 NPT |
| SHAFT SEAL AND BEARING | - | SINGLE LIP SEAL&SEALED BEARING |
| SHAFT TYPE | 11 | 9 TEETH 16/32 MAJOR DIA-0.623, EXTENSION-2.66 |
| OUTLET COVER PORT ORIENTATION | A | OPPOSITE TO INLET PORT |
| FLOW RATE THRU ORF IN COVER | - | No Flow |
| PRESSURE SETTING | - | NO PRESSURE SETTING |
| DESIGN CODE | 31 | 31 Design |
| SHAFT ROTATION | R | RH CW ROTATION VIEWED FROM SHAFT END |
| SPECIAL FEATURE SUFFIX | 000 | No special feature |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V10HS01P07PB011A00ZAR000AZ31 |