Product specifications
Characteristic | Value | Description |
|---|---|---|
| Seal type | A | NBR Seals |
| PUMP TYPE | V | VANE PUMP |
| Series | 10H | High Pressure |
| Cover type | - | STANDARD COVER |
| MOUNTING TYPE | 1 | 2 BOLT FLANGE SAE-A SIZE |
| INLET PORT TYPE | S | 1 5/16-12 THREAD |
| RING CAPACITY | 3 | 3 GPM |
| OUTLET PORT TYPE | S | COVER STANDARD - 3/4-16 STRAIGHT THREAD |
| SHAFT SEAL AND BEARING | - | SINGLE LIP SEAL&SEALED BEARING |
| SHAFT TYPE | 38 | 11 TEETH 16/32 MAJOR DIA-0.749, EXTENSION-1.269 |
| OUTLET COVER PORT ORIENTATION | C | INLINE WITH INLET PORT |
| FLOW RATE THRU ORF IN COVER | - | No Flow |
| PRESSURE SETTING | - | NO PRESSURE SETTING |
| DESIGN CODE | 31 | 31 Design |
| SHAFT ROTATION | L | LH CCW ROTATION VIEWED FROM SHAFT END |
| SPECIAL FEATURE SUFFIX | 000 | No special feature |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code | V10HS01S03SB038C00ZAL000AZ31 | |
| Model Code 1 | V10HS01S03SB038C00ZAL000AZ31 |