Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
218320
RING 11 GPM V200
218320
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
218320
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Ring
Product height in
4.120
Product height mm
104.648
Product length in
1.250
Product length mm
31.750
Product width in
4.120
Product width mm
104.648