V10 1P1P 11C20, V10 1P1P 11C20-product-details

V10 1P1P 11C20, V10 1P1P 11C20

382061-3

Model code: V10 1P1P 11C20


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZESQUARE V10V10 Single Pump
Model Code 1V10 1P1P 11C20
Product height in4.350
Product height mm110.490
Product length in5.800
Product length mm147.320
Product width in5.120
Product width mm130.048