V10 1P4P 1A 20L, V10 1P4P 1A 20L-product-details

V10 1P4P 1A 20L, V10 1P4P 1A 20L

382082-AL

Model code: V10 1P4P 1A 20L


Tools

Product specifications

Characteristic
Value
Description
PUMP TYPEVVANE PUMP
Series10SERIES DESIGNATION
MOUNTING TYPE12 BOLT FLANGE SAE-A SIZE
INLET PORT TYPEP1" NPT THREAD
RING CAPACITY44 GPM
OUTLET PORT TYPEPCOVER STANDARD - .500 NPT THREAD, F COVER- PRESSURE PORT-.750-16 UN-2B ,TANK PORT -.500 NPT
SHAFT TYPE1STRAIGHT KEY - 3/16,MAJOR DIA-0.75, EXTENSION-1.75
OUTLET COVER PORT ORIENTATIONAOPPOSITE TO INLET PORT
DESIGN CODE20DESIGN CODE FOR NF,S,F COVER
SHAFT ROTATIONLLH CCW ROTATION VIEWED FROM SHAFT END
IPM FRAME SIZESQUARE V10V10 Single Pump
Model Code 1V10 1P4P 1A 20L