Vickers by Danfoss V10 and V20 Series Vane Pumps V101B2B1C20 (RIGHT)

V10 1P5P 11C20 LH, V10 1P5P 11C20 LH

382085-7

Model code: V10 1P5P 11C20 LH


Tools

Product specifications

Characteristic
Value
Description
IPM FRAME SIZESQUARE V10V10 Single Pump
Model Code 1V10 1P5P 11C20 LH
Product height in4.350
Product height mm110.490
Product length in6.050
Product length mm153.670
Product width in5.120
Product width mm130.048