Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
382086-6
V10 1P6P 1B20 LH
382086-6
Tools
Add to comparison
Add to comparison
382086-6
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
4.350
Product height mm
110.490
Product length in
6.750
Product length mm
171.450
Product width in
5.120
Product width mm
130.048