Product specifications
Characteristic | Value | Description |
|---|---|---|
| IPM FRAME SIZE | SQUARE V10 | V10 Single Pump |
| Model Code 1 | V10 2S2S 1A20 | |
| Product height in | 3.880 | |
| Product height mm | 98.552 | |
| Product length in | 6.750 | |
| Product length mm | 171.450 | |
| Product width in | 4.180 | |
| Product width mm | 106.172 |
