SHAFT-DRIVE NO. 38
387481
Tools387481 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.843 |
| Product height mm | 21.412 |
| Product length in | 4.669 |
| Product length mm | 118.593 |
| Product width in | 0.843 |
| Product width mm | 21.412 |