F3 V10 1B2B 1A 20, F3 V10 1B2B 1A 20-product-details

F3 V10 1B2B 1A 20, F3 V10 1B2B 1A 20

465817-A

Model code: F3 V10 1B2B 1A 20


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZESQUARE V10V10 Single Pump
Model Code 1F3 V10 1B2B 1A 20