V20HF01P13AB038D08MAR000AZ31, V20HF01P13AB038D08MAR000AZ31, V20HF01P13AB038D08MAR000AZ31-product-details

V20HF01P13AB038D08MAR000AZ31, V20HF01P13AB038D08MAR000AZ31, V20HF01P13AB038D08MAR000AZ31

820AR00019A

Model code: V20HF01P13AB038D08MAR000AZ31


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZESQUARE V20 HPV20 HP Single Pump
Model CodeV20HF01P13AB038D08MAR000AZ31
Model Code 1V20HF01P13AB038D08MAR000AZ31
Product height in4.600
Product height mm116.840
Product length in5.520
Product length mm140.208
Product width in4.380
Product width mm111.252